5009h, 5109h AXIS#.HWEN.*
The following tables specify the CANopen mapping for the axis specific hardware enable objects.
Axis 1
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 5009h | 0h | Unsigned8 | - | - | Read only | No |
AXIS1.HWEN.SOURCE | 5009h | 1h | Unsigned8 | - | - | Read/Write | No |
AXIS1.HWEN.MODE | 5009h | 2h | Unsigned8 | - | - | Read/Write | No |
AXIS1.HWEN.STATE | 5009h | 3h | Unsigned8 | - | - | Read only | No |
Axis 2
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 5109h | 0h | Unsigned8 | - | - | Read only | No |
AXIS2.HWEN.SOURCE | 5109h | 1h | Unsigned8 | - | - | Read/Write | No |
AXIS2.HWEN.MODE | 5109h | 2h | Unsigned8 | - | - | Read/Write | No |
AXIS2.HWEN.STATE | 5109h | 3h | Unsigned8 | - | - | Read only | No |